Our Brands

APC NetShelter CX, 18U, Soundproof Server Rack Enclosure, 100V to 120V, Grey and Oak, 750 x 1015 x 1130 mm

APC NetShelter CX, 18U, Soundproof Server Rack Enclosure, 100V to 120V, Grey and Oak, 750 x 1015 x 1130 mm Front Right
APC NetShelter CX, 18U, Soundproof Server Rack Enclosure, 100V to 120V, Grey and Oak, 750 x 1015 x 1130 mm Front Right
APC NetShelter CX, 18U, Soundproof Server Rack Enclosure, 100V to 120V, Grey and Oak, 750 x 1015 x 1130 mm Front Right
APC NetShelter CX, 18U, Soundproof Server Rack Enclosure, 100V to 120V, Grey and Oak, 750 x 1015 x 1130 mm Front Right
  • Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.

  • Includes: Casters, Installation guide, Key(s), Leveling feet, Rack power distribution unit (PDU), Side panels

View Product Overview

AR4018X430 Features

Key Features

Rack Height
18U
Rack Width
19"
Nominal Input Voltage
100V, 120V
Input Connections
NEMA 5-15P
Cord Length
3.7meters
APC NetShelter CX, 18U, Soundproof Server Rack Enclosure, 100V to 120V, Grey and Oak, 750 x 1015 x 1130 mm
Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
Includes: Casters, Installation guide, Key(s), Leveling feet, Rack power distribution unit (PDU), Side panels
  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Adjustable Front Vertical Mounting Rail
    The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
  • Adjustable leveling feet
    Leveling feet can be quickly adjusted through the use of a screwdriver or drill, eliminating the need to reach underneath with a wrench.
  • Dedicated rear cable access point
    The cable port has a capacity of up to 400 cables and is situated perfectly for ground or under-floor cabling.
  • Integrated heat removal
    High efficiency fan modules remove heat and eliminate the need to purchase a costly cooling unit for your IT equipment.
  • Integrated power distribution
    Provided with a rack power distribution unit servers and other equipment are ready for deployment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Removable side panels
    Provides customers with easy accessibility to equipment.
  • Six vertical 0U accessory channels
    Provides multiple mounting locations for cable management accessories and rack PDUs without using critical equipment space.

NetShelter CX Enclosures Features & Benefits

Agility

Light oak veneer finish
The enclosure blends discretely into almost any office environment.
Special packaging options for shipping rack with equipment pre-racked
Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Extensive industry experience with the leading IT manufacturers and most recently certified with Cisco® for pre-racking and shipping Cisco Unified Computing Systems (UCS). Check apc.com for enclosure size options and availability.
Toolless Rack Mounting Capabilities
Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
Lockable front doors
Protect IT equipment from unwanted access
Acoustic foam lining for noise dampening
Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
Plug and Play setup
Fast and Easy set up

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Input Power
39 Watts

Physical

Maximum Height
1015MM, 101.5CM
Maximum Width
750MM, 75.0CM
Maximum Depth
1130MM, 113.0CM
Net Weight
138.0KG
Shipping weight
170.0KG
Shipping Height
1250MM, 125.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
1200MM, 120.0CM
Color
Grey
Maximum Mounting Depth
800.0MM, 80.01CM
Minimum Mounting Depth
720.0MM, 72.01CM
Units per Pallet
1.0
Weight Capacity (static load)
453.59KG

Environmental

Protection Class
IP44

Conformance

Approvals
EIA-310D, EN 60950, UL 60950-1
Standard warranty
2 year (manufacturer's defect)

Options

Services