Micro DC 24U SX, 3KVA, 230V

Micro DC 24U SX, 3KVA, 230V Front Left
Micro DC 24U SX, 3KVA, 230V Front Left
Micro DC 24U SX, 3KVA, 230V Front Left
Micro DC 24U SX, 3KVA, 230V Front Straight
Micro DC 24U SX, 3KVA, 230V Back
Micro DC 24U SX, 3KVA, 230V Front Left
Micro DC 24U SX, 3KVA, 230V Front Straight
Micro DC 24U SX, 3KVA, 230V Back
RoHS
  • A pre-assembled Micro Data Center includes: shock packaged rack, two UPS, two switched rack PDUs, NetBotz 250 with rack access handles, one temperature/humidity ...

View Product Overview

MDC24SX3KVAI Features

Key Features

Rack Height
24U
Micro DC 24U SX, 3KVA, 230V
A pre-assembled Micro Data Center includes: shock packaged rack, two UPS, two switched rack PDUs, NetBotz 250 with rack access handles, one temperature/humidity probe, blanking panels, and brush strip.

EcoStruxure Micro Data Centers Features & Benefits

Safety

Enclosure designed for harsh environments
Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.

Convenience

Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.

Product Distribution

Andorra, Armenia, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Bulgaria, Belarus, Switzerland, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Georgia, Greece, Croatia, Hungary, Ireland, Israel, Iceland, Italy, Kazakhstan, Liechtenstein, Lithuania, Luxembourg, Latvia, Moldova, Macedonia, Malta, Netherlands, Norway, Poland, Portugal, Romania, Russia, Sweden, Slovenia, Slovakia, Ukraine, Uzbekistan

Physical

Maximum Height
1199MM, 119.9CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
179.17KG
Shipping weight
247.21KG
Shipping Height
1350MM, 135.0CM
Shipping Width
899MM, 89.9CM
Shipping Depth
1219MM, 121.9CM
Maximum Mounting Depth
915.0MM, 91.49CM
Minimum Mounting Depth
191.0MM, 19.1CM
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
18.0gauge
Roof
18.0gauge
Side Panels
18.0gauge
Weight Capacity (static load)
1363.64KG
Weight Capacity (dynamic load)
1022.73KG

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant

Options

Services