Our Brands

Empty Battery Cabinet, 1500mm wide

Empty Battery Cabinet, 1500mm wide Front Left
Empty Battery Cabinet, 1500mm wide Front Left
Empty Battery Cabinet, 1500mm wide Front Left
Empty Battery Cabinet, 1500mm wide Front Right
Empty Battery Cabinet, 1500mm wide Front Straight
Empty Battery Cabinet, 1500mm wide Front Straight
Empty Battery Cabinet, 1500mm wide Front Straight
Empty Battery Cabinet, 1500mm wide Back
Empty Battery Cabinet, 1500mm wide Front Left
Empty Battery Cabinet, 1500mm wide Front Right
Empty Battery Cabinet, 1500mm wide Front Straight
Empty Battery Cabinet, 1500mm wide Front Straight
Empty Battery Cabinet, 1500mm wide Front Straight
Empty Battery Cabinet, 1500mm wide Back
  • Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).

  • Includes: Installation guide

View Product Overview

GVEBC15 Features

Empty Battery Cabinet, 1500mm wide
Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).
Includes: Installation guide

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
1500MM, 150.0CM
Maximum Depth
854MM, 85.4CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 - 55 °C

Options

Services