Rear Cable Management Tray, NetShelter VX, 47U

Rear Cable Management Tray, NetShelter VX, 47U Front Left
Rear Cable Management Tray, NetShelter VX, 47U Front Left
Rear Cable Management Tray, NetShelter VX, 47U Front Left
Rear Cable Management Tray, NetShelter VX, 47U Front Straight
Rear Cable Management Tray, NetShelter VX, 47U Back
  • Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

  • Includes: Installation Guide, Mounting hardware, Mounting Straps, Qty 1 - Tray

View Product Overview

AR8119BLK Features

Rear Cable Management Tray, NetShelter VX, 47U
Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.
Includes: Installation Guide, Mounting hardware, Mounting Straps, Qty 1 - Tray

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Number of Power Cords
1

Physical

Maximum Height
2089MM, 208.9CM
Maximum Width
25MM, 2.5CM
Maximum Depth
102MM, 10.2CM
Net Weight
2.28KG
Shipping weight
3.36KG
Shipping Height
1200MM, 120.0CM
Shipping Width
51MM, 5.1CM
Shipping Depth
127MM, 12.7CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services