Rear Cable Management Tray, NetShelter VX, 42U

Rear Cable Management Tray, NetShelter VX, 42U Front Left
Rear Cable Management Tray, NetShelter VX, 42U Front Left
Rear Cable Management Tray, NetShelter VX, 42U Front Left
Rear Cable Management Tray, NetShelter VX, 42U Front Right
Rear Cable Management Tray, NetShelter VX, 42U Back
Rear Cable Management Tray, NetShelter VX, 42U Application
  • Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

  • Includes: Installation Guide, Mounting hardware, Mounting Straps, Qty 1 - Tray

View Product Overview

AR8118BLK Features

Rear Cable Management Tray, NetShelter VX, 42U
Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.
Includes: Installation Guide, Mounting hardware, Mounting Straps, Qty 1 - Tray

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Number of Power Cords
1

Physical

Maximum Height
1867MM, 186.7CM
Maximum Width
102MM, 10.2CM
Maximum Depth
41MM, 4.1CM
Net Weight
1.82KG
Shipping weight
3.18KG
Shipping Height
51MM, 5.1CM
Shipping Width
127MM, 12.7CM
Shipping Depth
1092MM, 109.2CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services