Prefabricated IT Module 110kW 11 Racks InRow Cooling 400V/50Hz

Prefabricated IT Module 110kW 11 Racks InRow Cooling 400V/50Hz Front Left
Prefabricated IT Module 110kW 11 Racks InRow Cooling 400V/50Hz Front Left
Prefabricated IT Module 110kW 11 Racks InRow Cooling 400V/50Hz Front Left
  • Spacious, prefabricated solution for IT infrastructure. Modules are purpose-built, secure, weather proof, and fire-rated, offering the maximum level of features ...

  • Includes: User Manual

View Product Overview

PFMIEA110C1E11B Features

Prefabricated IT Module 110kW 11 Racks InRow Cooling 400V/50Hz
Spacious, prefabricated solution for IT infrastructure. Modules are purpose-built, secure, weather proof, and fire-rated, offering the maximum level of features and performance .
Includes: User Manual
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

All-in-one module Features & Benefits

Agility

Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Nominal Output Voltage
400V 3PH
Output Frequency (sync to mains)
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Load Crest Factor
Unlimited
Waveform type
Sine wave
kW per Rack
11.0kW
PDU Amp Capacity
16.0Amps
PDU Type
Metered
Configured Power
110.0kWatts / 110.0kVA
Bypass
External Static Bypass

Input

Nominal Input Voltage
400V 3PH
Input frequency
50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
Input Connections
Hard Wire 4-wire (3PH + G)
Input voltage range for main operations
340 - 460 (400V)V
Input voltage adjustable range for mains operation
340 - 460 (400V)V
Input Power
110000.0Watts

Batteries & Runtime

Battery type
No internal battery - uses external battery system

Options

Services