Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B

Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Application
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B Application
  • Battery cabinet that includes batteries and battery breaker.

View Product Overview

GVSCBC7B Features

Galaxy VS Classic Battery Cabinet with batteries, IEC, 700mm wide - Config B
Battery cabinet that includes batteries and battery breaker.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
710MM, 71.0CM
Maximum Depth
845MM, 84.5CM
Net Weight
748.0KG
Shipping weight
748.0KG
Shipping Height
1900MM, 190.0CM
Shipping Width
710MM, 71.0CM
Shipping Depth
845MM, 84.5CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-15 - 40 °C

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services