Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2

Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2 Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2 Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2 Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2 Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2 Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2 Back
Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2 Front Left
Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2 Front Right
Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2 Front Straight
Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2 Back
  • Battery cabinet that includes batteries and battery breaker.

View Product Overview

GVSCBC10B2 Features

Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2
Battery cabinet that includes batteries and battery breaker.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Anguilla, Albania, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
1010MM, 101.0CM
Maximum Depth
845MM, 84.5CM
Net Weight
1512.0KG
Shipping weight
1512.0KG
Shipping Height
1900MM, 190.0CM
Shipping Width
1010MM, 101.0CM
Shipping Depth
845MM, 84.5CM
Color
Gloss level 85%,, White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (no %
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
10 - 80 (n %

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Other Environmental Compliance
China RoHS
Proposition 65 Warning
Available in Documentation tab

Options

Services