Galaxy V Series Empty Auxiliary Cabinet

Galaxy V Series Empty Auxiliary Cabinet Front Left
Galaxy V Series Empty Auxiliary Cabinet Front Left
Galaxy V Series Empty Auxiliary Cabinet Front Left
Galaxy V Series Empty Auxiliary Cabinet Front Right
Galaxy V Series Empty Auxiliary Cabinet Front Straight
Galaxy V Series Empty Auxiliary Cabinet Back
Galaxy V Series Empty Auxiliary Cabinet Application
Galaxy V Series Empty Auxiliary Cabinet Front Left
Galaxy V Series Empty Auxiliary Cabinet Front Right
Galaxy V Series Empty Auxiliary Cabinet Front Straight
Galaxy V Series Empty Auxiliary Cabinet Back
Galaxy V Series Empty Auxiliary Cabinet Application
  • Empty auxiliary cabinet for Galaxy V Series.

View Product Overview

GVEAC7 Features

Galaxy V Series Empty Auxiliary Cabinet
Empty auxiliary cabinet for Galaxy V Series.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
700MM, 70.0CM
Maximum Depth
810MM, 81.0CM
Net Weight
190.0KG
Shipping weight
205.0KG
Shipping Height
2160MM, 216.0CM
Shipping Width
830MM, 83.0CM
Shipping Depth
940MM, 94.0CM

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 to 55 °C

Options

Services