EcoBreeze Screw-Jack Assembly

EcoBreeze Screw-Jack Assembly Front Left
EcoBreeze Screw-Jack Assembly Front Left
EcoBreeze Screw-Jack Assembly Front Left
EcoBreeze Screw-Jack Assembly Front Right
EcoBreeze Screw-Jack Assembly Application
EcoBreeze Screw-Jack Assembly Miscellaneous
EcoBreeze Screw-Jack Assembly Detailed
EcoBreeze Screw-Jack Assembly Front Left
EcoBreeze Screw-Jack Assembly Front Right
EcoBreeze Screw-Jack Assembly Application
EcoBreeze Screw-Jack Assembly Miscellaneous
EcoBreeze Screw-Jack Assembly Detailed
  • Options to optimize the performance or functionality of room cooling products

  • Includes: Operations and maintenance manual, User Manual

View Product Overview

ACECSJ100 Features

EcoBreeze Screw-Jack Assembly
Options to optimize the performance or functionality of room cooling products
Includes: Operations and maintenance manual, User Manual
  • Adjustable Design
    The unit's depth is adjustable to fit APC Netshelter enclosures or other 19" EIA-310-D enclosures.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
305MM, 30.5CM
Maximum Width
2743MM, 274.3CM
Maximum Depth
1016MM, 101.6CM
Net Weight
52.73KG
Shipping weight
68.18KG
Shipping Height
381MM, 38.1CM
Shipping Width
2845MM, 284.5CM
Shipping Depth
1143MM, 114.3CM

Conformance

Approvals
ETL
Standard warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services