EcoBreeze Frame Install Kit

EcoBreeze Frame Install Kit Front Left
EcoBreeze Frame Install Kit Front Left
EcoBreeze Frame Install Kit Front Left
EcoBreeze Frame Install Kit Front Right
EcoBreeze Frame Install Kit Application
EcoBreeze Frame Install Kit Miscellaneous
EcoBreeze Frame Install Kit Detailed
EcoBreeze Frame Install Kit Front Left
EcoBreeze Frame Install Kit Front Right
EcoBreeze Frame Install Kit Application
EcoBreeze Frame Install Kit Miscellaneous
EcoBreeze Frame Install Kit Detailed
  • Options to optimize the performance or functionality of room cooling products

View Product Overview

ACECINS100 Features

EcoBreeze Frame Install Kit
Options to optimize the performance or functionality of room cooling products

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
203MM, 20.3CM
Maximum Width
152MM, 15.2CM
Maximum Depth
127MM, 12.7CM
Net Weight
10.0KG
Shipping weight
10.0KG
Shipping Height
203MM, 20.3CM
Shipping Width
152MM, 15.2CM
Shipping Depth
127MM, 12.7CM

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services