APC Smart-UPS RT 192V 5Ah Battery Pack

APC Smart-UPS RT 192V 5Ah Battery Pack Front Left
APC Smart-UPS RT 192V 5Ah Battery Pack Front Left
APC Smart-UPS RT 192V 5Ah Battery Pack Front Left
APC Smart-UPS RT 192V 5Ah Battery Pack Front Right
APC Smart-UPS RT 192V 5Ah Battery Pack Front Right
APC Smart-UPS RT 192V 5Ah Battery Pack Front Straight
APC Smart-UPS RT 192V 5Ah Battery Pack Front Straight
APC Smart-UPS RT 192V 5Ah Battery Pack Front Straight
APC Smart-UPS RT 192V 5Ah Battery Pack Back
APC Smart-UPS RT 192V 5Ah Battery Pack Back
APC Smart-UPS RT 192V 5Ah Battery Pack Back
APC Smart-UPS RT 192V 5Ah Battery Pack Back
APC Smart-UPS RT 192V 5Ah Battery Pack Front Left
APC Smart-UPS RT 192V 5Ah Battery Pack Front Right
APC Smart-UPS RT 192V 5Ah Battery Pack Front Right
APC Smart-UPS RT 192V 5Ah Battery Pack Front Straight
APC Smart-UPS RT 192V 5Ah Battery Pack Front Straight
APC Smart-UPS RT 192V 5Ah Battery Pack Front Straight
APC Smart-UPS RT 192V 5Ah Battery Pack Back
APC Smart-UPS RT 192V 5Ah Battery Pack Back
APC Smart-UPS RT 192V 5Ah Battery Pack Back
APC Smart-UPS RT 192V 5Ah Battery Pack Back
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: Installation guide

View Product Overview

SRTG192XLBP Features

Key Features

Rack Height
2U
APC Smart-UPS RT 192V 5Ah Battery Pack
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Installation guide
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

United Arab Emirates, Angola, Burkina Faso, Bahrain, Burundi, Benin, Botswana, The Democratic Republic Of Congo, Central African Republic, Congo, Côte d'Ivoire, Cameroon, Djibouti, Algeria, Egypt, Western Sahara, Eritrea, Ethiopia, Gabon, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Israel, Iraq, Iran, Jordan, Kenya, Kuwait, Lebanon, Liberia, Lesotho, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Oman, Pakistan, Qatar, Reunion, Rwanda, Saudi Arabia, Sudan, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tunisia, Tanzania, Uganda, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
Replacement battery cartridge note
Replace all batteries in operation together (UPS internal and external batteries) all-at-once
RBC Quantity
2
Battery Volt-Amp-Hour Capacity
960

Physical

Maximum Height
87MM, 8.7CM
Maximum Width
440MM, 44.0CM
Maximum Depth
620MM, 62.0CM
Net Weight
39.4KG
Shipping weight
43.5KG
Shipping Height
184MM, 18.4CM
Shipping Width
590MM, 59.0CM
Shipping Depth
790MM, 79.0CM
Color
Black
Units per Pallet
4.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-1980meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services