APC Smart-UPS RC 192V International Battery Pack

APC Smart-UPS RC 192V International Battery Pack Front Left
APC Smart-UPS RC 192V International Battery Pack Front Left
APC Smart-UPS RC 192V International Battery Pack Front Left
APC Smart-UPS RC 192V International Battery Pack Back
APC Smart-UPS RC 192V International Battery Pack Front Left
APC Smart-UPS RC 192V International Battery Pack Back
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: Installation guide, User Manual

View Product Overview

SRC192XLBP2 Features

Key Features

Rack Height
2U
APC Smart-UPS RC 192V International Battery Pack
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Installation guide, User Manual
  • Cascading capabilities
    Horizontal console port servers can be cascaded to manage up to 1,024 devices.

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

Azerbaijan, Burkina Faso, Benin, The Democratic Republic Of Congo, Central African Republic, Côte d'Ivoire, Dominica, Gabon, Georgia, French Guiana, Gambia, Guinea, Guadeloupe, Iraq, Lebanon, Saint Lucia, Lesotho, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Niger, Pakistan, Senegal, Chad, Togo, Turkmenistan, Tunisia, Turkey, XF

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
Battery Volt-Amp-Hour Capacity
960

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
440MM, 44.0CM
Maximum Depth
610MM, 61.05CM
Net Weight
40.0KG
Shipping weight
52.5KG
Shipping Height
236MM, 23.6CM
Shipping Width
600MM, 60.0CM
Shipping Depth
800MM, 80.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services