APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports

APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Front Left
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Front Left
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Front Left
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Front Left
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Miscellaneous
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Miscellaneous
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Miscellaneous
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Miscellaneous
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Front Left
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Front Left
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Miscellaneous
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Miscellaneous
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Miscellaneous
APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports Miscellaneous
  • Pre-terminated rack to rack network cabling in various lengths.

  • Includes: Installation guide

View Product Overview

AR8453 Features

APC Data Distribution 0U VX Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports
Pre-terminated rack to rack network cabling in various lengths.
Includes: Installation guide

Product Distribution

Albania, Armenia, Angola, Azerbaijan, Bosnia and Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Cyprus, Djibouti, Eritrea, Ethiopia, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Iraq, Iceland, Jordan, Kenya, Cambodia, Kuwait, Lebanon, Liberia, Luxembourg, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Oman, Pakistan, Reunion, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tanzania, Uganda, Uzbekistan, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Output

Number of Ports
1

Physical

Maximum Height
559MM, 55.9CM
Maximum Width
76MM, 7.6CM
Maximum Depth
51MM, 5.1CM
Net Weight
0.74KG
Shipping weight
0.96KG
Shipping Height
615MM, 61.5CM
Shipping Width
152MM, 15.2CM
Shipping Depth
89MM, 8.9CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Options

Services