APC Smart-UPS XL 2200VA 230V No Battery

APC Smart-UPS XL 2200VA 230V No Battery

SUA2200UXI

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Smart UPS signalling RS-232 cable , USB cable , User Manual

APC Smart-UPS XL 2200VA 230V No Battery

Call for More Information
18001030011
Includes: CD with software , Smart UPS signalling RS-232 cable , USB cable , User Manual

Smart-UPS Features & Benefits

  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
Product Distribution
Product Distribution

India

Print Technical Specification

Output

  • Output power capacity
    1.98 KWatts / 2.2 kVA
  • Max Configurable Power (Watts)
    1.98 KWatts / 2.2 kVA
  • Nominal Output Voltage
    230V
  • Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (1) IEC 320 C19 (Battery Backup)
    (2) IEC Jumpers (Battery Backup)
    (8) IEC 320 C13 (Battery Backup)
  • Transfer Time
    2ms typical

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 5 Hz (auto sensing)
  • Input Connections
    IEC-320 C20
  • Input voltage range for main operations
    160 - 286V
  • Input voltage adjustable range for mains operation
    151 - 302V
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system
  • Replacement Battery
    RBC55
  • Expected Battery Life (years)
    3 - 5
  • Replacement battery cartridge note
    Unit ships without batteries--see UXI brochure for recharge times.
  • RBC Quantity
    1
  • Extendable Run Time
    1
  • Extended Run Options
    APC-Smart-UPS-XL-2200VA-230V-No-Battery

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
  • Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Optional
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    480Joules
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    196mm , 19.6CM
  • Maximum Depth
    544mm , 54.4CM
  • Net Weight
    28.64KG
  • Shipping weight
    33.64KG
  • Shipping Height
    559mm , 55.9CM
  • Shipping Width
    381mm , 38.1CM
  • Shipping Depth
    762mm , 76.2CM
  • Color
    Beige
  • Units per Pallet
    3.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    53.0dBA
  • Online thermal dissipation
    305.0BTU/hr

Conformance

  • Approvals
    C-tick, CE, EN 50091-1, EN 50091-2, GOST, VDE
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

49KB

Updated On

2018-07-17

Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
PDF

Size

357KB

Updated On

2018-07-03

User manual for Smart-UPS SUA2200/3000 UXI 230 VAC Tower
Agency Approvals
Title
Size
Updated On
PDF

Size

177KB

Updated On

2018-07-03

Extension of BIS certificate no. R-83000450 - valid from 10 July 2017 till 9th July 2019
PDF

Size

630KB

Updated On

2018-07-03

BIS approval for Indian skus complies with IS16242 (Part 1):2014
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows Server 2016 , Windows XP , Red Hat Enterprise Linux , SUSE Enterprise Linux , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi

Part Number

SFPCBE95

Updated On

2018-01-23

Category

Sub-Category


Rack PDU 2G, Metered, ZeroU, 20A/208V, 16A/230V, (18) C13 & (2) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

SMARTSLOT EXPANSION CHASSIS

UPS management accessory that provides additional SmartSlot interface to your APC SmartSlot UPS.

UPS Extension Cable Isolate 15M

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Power Cord, C19 to C20, 4.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

Rack PDU, Switched, Zero U, 10A, 230V, (16) C13

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

Cisco Unity Express UPS Simple Signaling Cable

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Rack PDU, Switched, 1U, 16A, 208/230V, (8)C13

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

APC SERVICE BYPASS PDU, 230V 16AMP W/ (6) IEC C13 AND (1) C19

Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

Power Cord, Locking C19 to IEC309-16A, 3.0m

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product