APC Essential Surge Protector 8 Outlets, 230V, Universal Sockets with twin USB ports

Share:

APC Essential Surge Protector 8 Outlets, 230V, Universal Sockets with twin USB ports

P8U2-IN

Description: Professional-grade Electrical Surge Protection for Computers and Electronics
APC Essential Surge Protector 8 Outlets, 230V, Universal Sockets with twin USB ports

Call for More Information
18001030011

P8U2-IN Features

APC Essential Surge Protector 8 Outlets, 230V, Universal Sockets with twin USB ports

  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Home/Office Features & Benefits

  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Product Distribution
Product Distribution

India

Print Technical Specification

Output

  • Number of Outlets
    8.0
  • Receptacle Style
    Universal

Input

  • Input frequency
    50 Hz
  • Input Connections
    India 3-pin 6A
  • Cord Length
    1.52meters
  • Number of Power Cords
    1

Surge Protection and Filtering

  • Surge energy rating
    600Joules
  • Peak Current Common Mode
    13kAmps

Physical

  • Maximum Height
    36mm , 3.65CM
  • Maximum Width
    120mm , 12.0CM
  • Maximum Depth
    350mm , 35.0CM
  • Net Weight
    0.69KG
  • Shipping weight
    0.84KG
  • Shipping Height
    46mm , 4.6CM
  • Shipping Width
    217mm , 21.7CM
  • Shipping Depth
    447mm , 44.7CM
  • Color
    White
  • Master Carton Units
    10.0
  • Master Carton Weight
    11.4
  • SCC Codes
    2073130431752 8

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-900meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-3000meters

Conformance

  • Standard warranty
    Limited Lifetime Warranty
Brochure
Title
Size
Updated On
PDF

Size

109KB

Updated On

2017-05-31

A brochure providing features and specs for India Surge Arrest offers
Title
Size
Updated On