APC Battery 65 AMP-Hour, Sealed Maintenance Free

Share:

APC Battery 65 AMP-Hour, Sealed Maintenance Free

APCBAT65AHSMF

Description: Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes : User Manual , Warranty card

APC Battery 65 AMP-Hour, Sealed Maintenance Free

Call for More Information
18001030011
Includes: User Manual , Warranty card

APCBAT65AHSMF Features

APC Battery 65 AMP-Hour, Sealed Maintenance Free

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Replacement Battery Cartridges Features & Benefits

  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Product Distribution
Product Distribution

India

Print Technical Specification

Output

  • Battery Output Voltage
    12.0

Batteries & Runtime

  • Battery type
    VRLA
  • Battery mounting
    --
  • Expected Battery Life (years)
    2 - 4

Physical

  • Maximum Height
    175mm , 17.5CM
  • Maximum Width
    167mm , 16.7CM
  • Maximum Depth
    351mm , 35.1CM
  • Net Weight
    23.05KG
  • Shipping weight
    25.32KG
  • Shipping Height
    226mm , 22.6CM
  • Shipping Width
    218mm , 21.8CM
  • Shipping Depth
    402mm , 40.2CM

Environmental

  • Operating Temperature
    0 - 30 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    0 - 30 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-999.9meters

Conformance

  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On

Title

SMF Battery
PDF
PDF

Size

188KB

Updated On

2016-12-22

Installation guide for the SMF Battery-India
Title
Size
Updated On