APC Battery 18 Amp-hour, Sealed Maintenance Free

Share:

APC Battery 18 Amp-hour, Sealed Maintenance Free

APCBAT18AHSMF

Description: Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes : User Manual , Warranty card

APC Battery 18 Amp-hour, Sealed Maintenance Free

Call for More Information
18001030011
Includes: User Manual , Warranty card

APCBAT18AHSMF Features

APC Battery 18 Amp-hour, Sealed Maintenance Free

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Replacement Battery Cartridges Features & Benefits

  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Product Distribution
Product Distribution

India

Print Technical Specification

Output

  • Battery Output Voltage
    12.0

Batteries & Runtime

  • Battery type
    VRLA
  • Battery mounting
    --
  • Expected Battery Life (years)
    2 - 4
  • Replacement battery cartridge note
    18AH

Physical

  • Maximum Height
    167mm , 16.7CM
  • Maximum Width
    77mm , 7.7CM
  • Maximum Depth
    181mm , 18.1CM
  • Net Weight
    5.91KG
  • Shipping weight
    8.18KG
  • Shipping Height
    217mm , 21.7CM
  • Shipping Width
    128mm , 12.8CM
  • Shipping Depth
    232mm , 23.2CM

Environmental

  • Operating Temperature
    0 - 30 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    0 - 30 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-999.9meters

Conformance

  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On

Title

SMF Battery
PDF
PDF

Size

188KB

Updated On

2016-12-22

Installation guide for the SMF Battery-India
Title
Size
Updated On