APC 160Ah (C20 rating) Flooded Flat Plate Battery

Share:

APC 160Ah (C20 rating) Flooded Flat Plate Battery

APCBAT160AHFL

Description: Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes : User Manual , Warranty card

APC 160Ah (C20 rating) Flooded Flat Plate Battery

Call for More Information
18001030011
Includes: User Manual , Warranty card

Replacement Battery Cartridges Features & Benefits

  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Product Distribution
Product Distribution

India

Print Technical Specification

Batteries & Runtime

  • Battery type
    Flat Plate
  • Battery mounting
    19 inch Battery tray
  • Expected Battery Life (years)
    2 - 4

Physical

  • Maximum Height
    300mm , 30.0CM
  • Maximum Width
    510mm , 51.0CM
  • Maximum Depth
    210mm , 21.0CM
  • Net Weight
    30.1KG
  • Shipping weight
    795.0KG
  • Shipping Height
    1450mm , 145.0CM
  • Shipping Width
    840mm , 84.0CM
  • Shipping Depth
    1080mm , 108.0CM
  • Color
    White
  • Units per Pallet
    24.0

Environmental

  • Operating Temperature
    20 - 30 °C
  • Operating Relative Humidity
    5 - 95 %
  • Storage Temperature
    10 - 30 °C
  • Storage Relative Humidity
    5 - 95 %

Conformance

  • Standard warranty
    18 months repair or replace
Title
Size
Updated On