Our Brands

Netshelter VX 47U Enclosure with Sides 750mm Wide Blk

Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Front Left
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Front Left
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Front Left
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Front Left
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Front Right
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Front Straight
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Back
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Back
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Detailed
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Detailed
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Detailed
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Front Left
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Front Left
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Front Right
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Front Straight
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Back
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Back
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Detailed
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Detailed
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk Detailed
  • Rack enclosures with advanced cooling, power distribution, and cable management for server and networking applications in IT environments.

  • Includes: Casters, Doors, Leveling feet, Roof, Side panels, User Manual

View Product Overview

AR2316BLK Features

Key Features

Rack Height
47U
Rack Width
19"
Netshelter VX 47U Enclosure with Sides 750mm Wide Blk
Rack enclosures with advanced cooling, power distribution, and cable management for server and networking applications in IT environments.
Includes: Casters, Doors, Leveling feet, Roof, Side panels, User Manual
  • Adjustable Front Vertical Mounting Rail
    The front mounting rails can be adjusted to allow for various mounting depths and to allow for additional clearance from the front door.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Mounting provisions for vertical power distribution
    Mount up to four vertical rack PDUs on one side.
  • UBC Zone 4 stabilization provisions
    NetShelter VS Enclosures are UBC (Uniform Building Code) Zone 4 compliant if used in conjunction with the APC bolt down bracket kit (part # AR8112BLK).

NetShelter VX Enclosures Features & Benefits

Adaptability

Reversible doors
In situations where it is desirable for the front door to open from the opposite side, doors can be detached and reversed.
Expansion
VX and VS Enclosures can be easily expanded upon to create complete rows of enclosures. Enclosures models that ship without side panels include hardware required to bolt to adjacent enclosures.

Serviceability

Quick release doors
Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
Split rear doors
Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
Quick release side panels
During installation and while conducting routine maintenance of installed equipment, it is often advantageous to remove the side panels. Quick release slam latches on the side panels allow for quick, easy access.

Safety

UBC Zone 4 Compliant
NetShelter VX Enclosures are UBC (Uniform Building Code) Zone 4 compliant if used in conjunction with the APC bolt down bracket kit (part # AR8112BLK).
Protective grounding provisions
Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Protection

Door access monitoring
An optional door alarm switch kit (APC part # AP9513) combined with an APC Environment Monitoring Unit (APC part # AP9312TH or AP9312THI) permits access monitoring of NetShelter VX enclosures. It is possible to be notified via e-mail, pager, or SNMP if an enclosure door has been opened.
Lockable doors and side panels
Increased level of security to prevent unauthorized entry. Front doors, rear doors, and side panels are lockable and only accessible with a key provided with NetShelter Enclosures.

Compatiblity

Ventilated Doors with Scalable Cooling Options
Superior door ventilation exceeds airflow requirements for major servers. Scalable cooling options for high-density applications.
Guaranteed Compatability
Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The APC "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter IT enclosure.
Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.

Agility

Simple Selection
No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
Ships fully assembled
NetShelter VX Enclosures ship fully assembled reducing the time required to install equipment.
Optimized width
NetShelter VX Enclosures are designed to align exactly on standard 24 inch and 600 mm wide floor tiles when bayed together.
Optimized depth
Enclosures deeper than those traditionally used are required to properly install the latest servers, distribute power, and manage cabling in today's data centers. The struggle facing data center managers is determining how deep to go without sacrificing valuable floor space. In a hot aisle/cold aisle layout NetShelter VX Enclosures provide the maximum enclosure depth (42 inches (107 cm)) without sacrificing floor space. This allows for 36 inches (91 cm) of clearance in the hot aisle and 48 inches (122 cm) in the cold aisle. In a hot aisle/cold aisle layout, selecting enclosures less than 42 inches (107 cm) deep will not allow more enclosures to be installed in a datacenter, but only increase the clearance in the hot aisle.
Rear Power Distribution channels
Rear power distribution channels provide easy access to multiple receptacles occupying zero U in recessed channels . The rear power distribution channels allow APC basic, metered, and switched vertical rack PDU's to be installed easily in the rear without interfering with equipment or taking up valuable U space. This provides increased accessibility to receptacles and allows customers to support more power cords within the enclosure. Up to 42 5-15R receptacles can be installed in just one rear cabling channel.
Numbered U positions
Rapid installation of rack mounted equipment.
Cable Access
APC understands that power and data can be routed either from overhead or from underneath a raised floor. Generous cable access holes are provided in the roof and base. The 42 inch (1070 mm) deep versions provide two 4x8 inch (102x203 mm) cable access holes in the roof directly above the rear cabling channels and two 4x4 inch (102x102 mm) cable access holes directly below the rear cabling channels to provide cable access where it is really needed. On occasion, a power or data cable may need to be routed to an adjacent enclosure when two or more enclosures are bayed together. The 42 inch (1070 mm) deep versions provide side cable pass through holes in the rear cabling channels to allow for such requirements.

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, China, Fiji, Hong Kong, Indonesia, India, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Philippines, Singapore, Thailand, TP, Vietnam

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
2292MM, 229.2CM
Maximum Width
749MM, 74.9CM
Maximum Depth
1072MM, 107.2CM
Net Weight
169.1KG
Shipping weight
194.1KG
Shipping Height
2438MM, 243.8CM
Shipping Width
902MM, 90.2CM
Shipping Depth
1207MM, 120.7CM
Color
Black
Maximum Mounting Depth
584.0MM, 58.42CM
Minimum Mounting Depth
76.0MM, 7.62CM
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
16.0gauge
Roof
18.0gauge
Side Panels
20.0gauge
Units per Pallet
1.0
Weight Capacity (static load)
909.09KG
Weight Capacity (dynamic load)
909.09KG

Conformance

Standard warranty
5 year repair or replace

Options

Services