MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8

MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8 Front Left
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8 Front Left
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8 Front Left
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8 Back
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8 Application
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8 Miscellaneous
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8 Front Left
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8 Back
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8 Application
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8 Miscellaneous
  • Effective three phase power protection against downtime and data loss for mission critical applications. Ruggedized version including dust filter and conformance ...

  • Includes: Dust filter, Installation guide, Network Management Card, Start-Up Service, User Manual

View Product Overview

G3HT40KH-INS Features

Key Features

Output power capacity
32.0kWatts / 40.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
MGE Galaxy 300 40kVA 400V 3:3 India specific, Start-up 5x8
Effective three phase power protection against downtime and data loss for mission critical applications. Ruggedized version including dust filter and conformance coated boards for harsh environments.
Includes: Dust filter, Installation guide, Network Management Card, Start-Up Service, User Manual

Galaxy 300 Features & Benefits

Economy

Cost of acquisition
Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits.

Serviceability

5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.

Convenience

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Sustainability

RoHS
Certifies that electronic devices don't contain hazardous metals and flame retardants
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Availability

Dual feed input
Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

Product Distribution

Bangladesh, India, Sri Lanka

Output

Max Configurable Power (Watts)
32.0kWatts / 40.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60 Hz +/- 5%
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal
Other Output Voltages
380, 415
Load Crest Factor
2.5 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
60 seconds @ 120% and 30 seconds @ 145%
Maximum Output Current
87
Output Voltage THD
< 3% linear load and <5% non-linear load
Output Voltage Tolerance
+/- 2% static and 100% load step

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
340 - 477V
Input voltage adjustable range for mains operation
323 - 437 (380V), 340 - 460 (400V), 357 - 477 (415V)V
Input Total Harmonic Distortion
Less than 9% for full load
Type of Input Protection Required
gL fuse
Other Input Voltages
380, 415
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
No internal battery supplied.To be used with internal third-party batteries
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V

Communications & Management

Interface Port(s)
DB-9 RS-232, USB
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1300MM, 130.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
955MM, 95.5CM
Net Weight
203.0KG
Shipping weight
233.0KG
Shipping Height
1440MM, 144.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
1055MM, 105.5CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-10 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-9000meters
Audible noise at 1 meter from surface of unit
53.6dBA
Online thermal dissipation
2479.0BTU/hr
Protection Class
IP 20

Conformance

Approvals
CE, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, IEC 61000-4-5, IEC 62040-2, TUV, VFI-SS-111
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services