Back-UPS Pro External Battery Pack 24V , India

Back-UPS Pro External Battery Pack 24V , India Front Left
Back-UPS Pro External Battery Pack 24V , India Front Left
Back-UPS Pro External Battery Pack 24V , India Front Left
Back-UPS Pro External Battery Pack 24V , India Front Straight
Back-UPS Pro External Battery Pack 24V , India Back
Back-UPS Pro External Battery Pack 24V , India Front Left
Back-UPS Pro External Battery Pack 24V , India Front Straight
Back-UPS Pro External Battery Pack 24V , India Back
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: User Manual, Warranty card

View Product Overview
Our Partners

BR24BPG-IN Features

Back-UPS Pro External Battery Pack 24V , India
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: User Manual, Warranty card
  • Compact Footprint
    Provides flexibility to move the unit wherever cooling is required.
  • UPS compatible
    Uniquely designed to accept input power from any single phase, 120V power source such as a UPS, solar panel or other alternative energy power inputs.

Back-UPS Pro Features & Benefits

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing Features

Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Serviceability

Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.

Availability

Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Cold-start capable
Provides temporary battery power when the utility power is out.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Product Distribution

India

Output

Battery Output Voltage
24

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
2 - 4
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
432

Physical

Maximum Height
301MM, 30.1CM
Maximum Width
112MM, 11.2CM
Maximum Depth
382MM, 38.2CM
Net Weight
13.4KG
Shipping weight
14.6KG
Shipping Height
381MM, 38.1CM
Shipping Width
229MM, 22.9CM
Shipping Depth
483MM, 48.3CM
Color
Black

Environmental

Operating Temperature
0 - 30 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services