Our Brands

All In One ISO Container 75kW 12rack InRow DX 480V

All In One ISO Container 75kW 12rack InRow DX 480V Front Right
All In One ISO Container 75kW 12rack InRow DX 480V Front Right
All In One ISO Container 75kW 12rack InRow DX 480V Front Right
All In One ISO Container 75kW 12rack InRow DX 480V Front Right
All In One ISO Container 75kW 12rack InRow DX 480V Front Right
All In One ISO Container 75kW 12rack InRow DX 480V Front Right
All In One ISO Container 75kW 12rack InRow DX 480V Front Right
All In One ISO Container 75kW 12rack InRow DX 480V Front Right
All In One ISO Container 75kW 12rack InRow DX 480V Front Right
All In One ISO Container 75kW 12rack InRow DX 480V Front Right
  • Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.

  • Includes: EcoStruxure IT ready (UPS)

View Product Overview

PFMICC075W1N12C Features

Key Features

Rack Height
42U
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
480V 3PH
All In One ISO Container 75kW 12rack InRow DX 480V
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
Includes: EcoStruxure IT ready (UPS)

All-in-one module Features & Benefits

Agility

Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.

Product Distribution

United Arab Emirates, Austria, Australia, Belgium, Bulgaria, Canada, Switzerland, China, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Output

Output Frequency (sync to mains)
60 Hz Sync to mains
PDU Type
Red
Configured Power
75.0kWatts

Input

Input frequency
60 Hz

Batteries & Runtime

Battery type
VRLA

Communications & Management

Emergency Power Off (EPO)
Optional

Physical

Maximum Height
2896MM, 289.6CM
Maximum Width
2438MM, 243.8CM
Maximum Depth
12192MM, 1219.2CM
Net Weight
14950.0KG
Color
White
Number of Racks
12.0U
Rack Free Space
504U

Environmental

Operating Temperature
-25 - 40 °C
Operating Elevation
0 - 457.2meters
Protection Class
IP55

Conformance

Approvals
CUL listed, UL listed
Standard warranty
1 year (parts only)

Options

Services