Air-Cooled Water Chillers - ERAC0921A - 400V/3N/50HZ (B63100001000010-Export)

Air-Cooled Water Chillers - ERAC0921A - 400V/3N/50HZ (B63100001000010-Export) Front Left
Air-Cooled Water Chillers - ERAC0921A - 400V/3N/50HZ (B63100001000010-Export) Front Left
Air-Cooled Water Chillers - ERAC0921A - 400V/3N/50HZ (B63100001000010-Export) Front Left
Air-Cooled Water Chillers - ERAC0921A - 400V/3N/50HZ (B63100001000010-Export) Back
Air-Cooled Water Chillers - ERAC0921A - 400V/3N/50HZ (B63100001000010-Export) Front Left
Air-Cooled Water Chillers - ERAC0921A - 400V/3N/50HZ (B63100001000010-Export) Back
  • Air-cooled Chillers with axial fans for outdoor installation for mission critical applications

View Product Overview

ERAC0921AN002 Features

Air-Cooled Water Chillers - ERAC0921A - 400V/3N/50HZ (B63100001000010-Export)
Air-cooled Chillers with axial fans for outdoor installation for mission critical applications

Uniflair Air Cooled Chillers Features & Benefits

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Optimized management
Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
Tandem compressors
Quiet and efficient operation of compressors, connected on a common refrigerant circuit for staged capacity control (not available for some models/configuration)
Integrated pumps adjustment system
(Optional) VSD onboard pumps are available for continuous adjustment of the chilled water loop available pressure. This provides automatic adjustments in Chilled water flow due to changes in cooling demand which ensures efficiency of the chilled water system.
Modular strategy
Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expediture and provides deferred investment throughout the life of the facility.
High performance technological solutions
Optimize the unit operation at any load or ambient condition, guaranteeing an extremely low power consumption
Integrated Hydronics Package
Includes all the necessary components to make one connection to the chilller without the need of external connections to auxiliary equipment such as pumps, increasing the speed of deployment.

Serviceability

Operational Service
Allows critical components to be maintained/replaced while the system is in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.

Availability

Continuous current monitoring
Permits a continuous monitoring of the compressor’s absorbed current to signal possible discrepancies with the default values (Optional).
Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Quick restart
Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
Electronic expansion valve
Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
Separate power input
Draws power from the external UPS for mainboards and heaters to monitor and protect the unit even in complete power failure mode (optional)
Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.

Product Distribution

India

Technical Specifications

Physical

Maximum Height
1572MM, 157.2CM
Maximum Width
2795MM, 279.5CM
Maximum Depth
1214MM, 121.4CM
Net Weight
890.0KG
Shipping weight
1100.0KG
Shipping Height
1822MM, 182.2CM
Shipping Width
3018MM, 301.8CM
Shipping Depth
1330MM, 133.0CM

Options

Services