APC Smart-UPS Rackmountable RC 1000VA 230V High Temp

APC Smart-UPS Rackmountable RC 1000VA 230V High Temp Front Left
APC Smart-UPS Rackmountable RC 1000VA 230V High Temp Front Left
APC Smart-UPS Rackmountable RC 1000VA 230V High Temp Front Left
APC Smart-UPS Rackmountable RC 1000VA 230V High Temp Front Right
APC Smart-UPS Rackmountable RC 1000VA 230V High Temp Front Straight
APC Smart-UPS Rackmountable RC 1000VA 230V High Temp Back
APC Smart-UPS Rackmountable RC 1000VA 230V High Temp Front Left
APC Smart-UPS Rackmountable RC 1000VA 230V High Temp Front Right
APC Smart-UPS Rackmountable RC 1000VA 230V High Temp Front Straight
APC Smart-UPS Rackmountable RC 1000VA 230V High Temp Back
RoHS
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: Basic UPS signalling RS-232 cable, USB cable, User manual, Warranty card

View Product Overview
Replacement battery
User replaceable battery not available

SRC1KXLI Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (800 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
800 Watts / 1.0kVA
Output Connections
(6) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Cord Length
0.5meters
Maximum Input Current
6.0A
APC Smart-UPS Rackmountable RC 1000VA 230V High Temp
High density, double-conversion on-line power protection with scalable runtime
Includes: Basic UPS signalling RS-232 cable, USB cable, User manual, Warranty card
  • Automatic internal bypass
    Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Excellent footprint
    Small UPS footprint provides maximum usage of valuable electrical room floorspace
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Generator compatibility
    Allows you to recharge your battery while on generator power.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Input Power Factor Correction
    This product has a power factor corrected input side ensuring that the input power factor is always 1 regardless of load and mains voltage. A power factor of 1 minimizes installation costs by allowing the use of smaller cables and smaller fuses.
  • Intelligent Battery Charging
    Microprocessor controlled, 3-stage regulated charging ensures the fastest recharge times without decreasing battery life.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Sine wave output
    Eliminates humming and heat generated when powering tube lights and fans
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Wide Input Voltage Window
    Saves your battery power for when you really need it - during power cuts!

Smart-UPS On-Line Features & Benefits

Protection

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Serviceability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Manageability

Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
SmartSlot
Customize UPS capabilities with management cards.
Serial connectivity
Provides management of the UPS via a serial port.

Marketing features

Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.

Adaptability

Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Scalable runtime
Allows additional run time to be quickly added as needed.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

India

Technical Specifications

Output

Max Configurable Power (Watts)
800 Watts / 1.0kVA
Efficiency at Full Load
88.0 %
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Unsynchronised, 50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
208, 220, 240
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
100 - 280 Adjustable (half load)V
Number of Power Cords
1
Efficiency at Full Load
88.0 %
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
4hour(s)
Nominal Battery Voltage
36 V
Expected Battery Life (years)
1 - 2
Battery Charge Power (Watts)
90 Watts
Extendable Run Time
1
Efficiency in Battery Operation
83.0 %

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
600Joules

Physical

Maximum Height
438MM, 43.8CM
Maximum Width
380MM, 38.0CM
Maximum Depth
88MM, 8.8CM
Net Weight
13.0KG
Shipping weight
17.8KG
Shipping Height
560MM, 56.0CM
Shipping Width
500MM, 50.0CM
Shipping Depth
180MM, 18.0CM
Color
Black

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 914.4meters
Storage Temperature
-20 - 50 °C
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
50.0dBA

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

General

Max Bypass Input Current
7.0A

Options

Services