APC Smart-UPS RT 20kVA 230V No Batteries , India Specific

APC Smart-UPS RT 20kVA 230V No Batteries , India Specific Front Left
APC Smart-UPS RT 20kVA 230V No Batteries , India Specific Front Left
APC Smart-UPS RT 20kVA 230V No Batteries , India Specific Front Left
APC Smart-UPS RT 20kVA 230V No Batteries , India Specific Front Left
RoHS
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

View Product Overview
Our Partners

SURT20KUXI-IN Features

Key Features

Output power capacity
16.0kWatts / 20.0kVA
Rack Height
6U
Output Connections
(1) Hard Wire 3-wire (H N + G) (Battery Backup)
(4) IEC 320 C19 (Battery Backup)
(4) IEC 320 C13 (Battery Backup)
(4) IEC Jumpers (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard Wire 3-wire (3PH + G) , Hard Wire 5-wire (3PH + N + G)
Maximum Input Current
115.0A
APC Smart-UPS RT 20kVA 230V No Batteries , India Specific
High density, double-conversion on-line power protection with scalable runtime
Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Removable input/output wiring tray
    Allows quick and easy installation and maintenance of the UPS.
  • Single or three-phase input wireable
    Provides flexibility for the UPS to be installed using either single or three-phase input wiring.

Smart-UPS On-Line Features & Benefits

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Serviceability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS power conditions
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.

Adaptability

Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Scalable runtime
Allows additional run time to be quickly added as needed.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Marketing Features

Low operating and maintenance costs with proven reliability and intelligent battery management.
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Avoids costly power problems by keeping your IT equipment and data protected and available.
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.

Manageability

SmartSlot
Customize UPS capabilities with management cards.
LED status indicators
Quickly understand unit and power status with visual indicators.
Network manageable
Provides remote power management of the UPS over the network.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Serial connectivity
Provides management of the UPS via a serial port.

Product Distribution

India

Output

Max Configurable Power (Watts)
16.0kWatts / 20.0kVA
Output Voltage Note
Configurable for 400 or 415V 3 Phase nominal output voltage
Efficiency at Full Load
94.0 %
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240, 400, 415
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Bypass
Built-in Static Bypass, Internal Bypass (Automatic and Manual)

Input

Input frequency
40 - 70 Hz (auto sensing)
Input voltage range for main operations
160 - 280V
Efficiency at Full Load
94.0 %
Other Input Voltages
220, 240, 400, 415
Input Power Factor at Full Load
0.98

Batteries & Runtime

Battery type
No internal battery - uses external battery system

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100/1000 Base-T, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
263MM, 26.3CM
Maximum Width
432MM, 43.2CM
Maximum Depth
773MM, 77.3CM
Net Weight
68.0KG
Shipping weight
90.5KG
Shipping Height
622MM, 62.2CM
Shipping Width
610MM, 61.0CM
Shipping Depth
1003MM, 100.3CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
59.0dBA
Online thermal dissipation
2216.0BTU/hr
Protection Class
IP 20

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services