APC Smart-UPS RC Paralleling Kit for 8 and 10KVA

APC Smart-UPS RC Paralleling Kit for 8 and 10KVA Front Left
APC Smart-UPS RC Paralleling Kit for 8 and 10KVA Front Left
APC Smart-UPS RC Paralleling Kit for 8 and 10KVA Front Left
APC Smart-UPS RC Paralleling Kit for 8 and 10KVA Back
APC Smart-UPS RC Paralleling Kit for 8 and 10KVA Front Left
APC Smart-UPS RC Paralleling Kit for 8 and 10KVA Back
RoHS
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

  • Includes: Installation Guide, Rack Mounting Brackets, User Manual

View Product Overview

SRCPK002 Features

Key Features

Rack Height
2U
Output Connections
(1) Hard Wire 3-wire (H N + G) (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard Wire 3 wire (1PH+N+G)
APC Smart-UPS RC Paralleling Kit for 8 and 10KVA
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation Guide, Rack Mounting Brackets, User Manual
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

Product Distribution

China, India, Morocco, Pakistan, Turkey, XF

Output

Other Output Voltages
220, 240
Overload Protection
Yes
Maximum Total Current Draw
65

Input

Input frequency
50/60 Hz
Load Power Factor Range
0 to 1
Load Capacity
10000VA
Maximum Input Current
85A
Maximum Line Current
65A

Physical

Maximum Height
432MM, 43.2CM
Maximum Width
89MM, 8.9CM
Maximum Depth
135MM, 13.5CM
Net Weight
3.8KG
Shipping weight
4.55KG
Shipping Height
297MM, 29.7CM
Shipping Width
508MM, 50.8CM
Shipping Depth
238MM, 23.8CM
Color
Black

Environmental

Operating Temperature
-20 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-4500meters
Storage Temperature
-40 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
GOST, TUV
Standard warranty
2 years (parts only)

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS

Options

Services