APC Smart-UPS RC 19" Rail Kit for 5,6,8,10KVA; (2) rail sets

APC Smart-UPS RC 19" Rail Kit for 5,6,8,10KVA; (2) rail sets Front Left
APC Smart-UPS RC 19" Rail Kit for 5,6,8,10KVA; (2) rail sets Front Left
APC Smart-UPS RC 19" Rail Kit for 5,6,8,10KVA; (2) rail sets Front Left
APC Smart-UPS RC 19" Rail Kit for 5,6,8,10KVA; (2) rail sets Front Left
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

  • Includes: Installation Guide, Mounting hardware, Screws

View Product Overview

SURTRK6 Features

APC Smart-UPS RC 19" Rail Kit for 5,6,8,10KVA; (2) rail sets
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation Guide, Mounting hardware, Screws

Product Distribution

Azerbaijan, Burkina Faso, Benin, The Democratic Republic Of Congo, Central African Republic, Congo, Côte d'Ivoire, Cameroon, China, Dominica, Gabon, Georgia, French Guiana, Gambia, Guinea, Guadeloupe, India, Iraq, Lebanon, Saint Lucia, Liberia, Lesotho, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Niger, Pakistan, Senegal, Chad, Togo, Turkmenistan, Tunisia, Turkey, XF

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
527MM, 52.7CM
Maximum Depth
89MM, 8.9CM
Net Weight
2.73KG
Shipping weight
3.64KG
Shipping Height
71MM, 7.1CM
Shipping Width
696MM, 69.6CM
Shipping Depth
142MM, 14.2CM
Color
Grey
Units per Pallet
150.0

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

Options

Services