Our Brands

APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment

APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Front Left
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Front Left
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Front Left
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Front Left
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Front Right
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Front Straight
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Back
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Front Left
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Front Left
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Front Right
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Front Straight
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment Back
RoHS
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: Smart UPS signalling RS-232 cable, User manual, Warranty card

View Product Overview
Our Partners
Replacement battery
User replaceable battery not available

SRC1KI-IN Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (800 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
800 Watts / 1.0kVA
Output Connections
(4) India 3-pin 6A (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
India 3-pin 6A
Cord Length
1.5meters
APC SMART-UPS RC 1000VA 230V INDIA Harsh Environment
High density, double-conversion on-line power protection with scalable runtime
Includes: Smart UPS signalling RS-232 cable, User manual, Warranty card
  • Automatic internal bypass
    Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Excellent footprint
    Small UPS footprint provides maximum usage of valuable electrical room floorspace
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Generator compatibility
    Allows you to recharge your battery while on generator power.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Intelligent Battery Charging
    Microprocessor controlled, 3-stage regulated charging ensures the fastest recharge times without decreasing battery life.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Sine wave output
    Eliminates humming and heat generated when powering tube lights and fans
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.

Smart-UPS On-Line Features & Benefits

Marketing features

Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.

Manageability

Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serial connectivity
Provides management of the UPS via a serial port.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
LED status indicators
Quickly understand unit and power status with visual indicators.
SmartSlot
Customize UPS capabilities with management cards.

Serviceability

Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Scalable runtime
Allows additional run time to be quickly added as needed.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Protection

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Cold-start capable
Provides temporary battery power when the utility power is out.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Adaptability

Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Product Distribution

India

Technical Specifications

Output

Max Configurable Power (Watts)
800 Watts / 1.0kVA
Efficiency at Full Load
90.0 %
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Built-in bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
110 - 280 Half loadV
Number of Power Cords
1
Efficiency at Full Load
90.0 %

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
6hour(s)
Battery Charge Power (Watts)
54 Watts
Battery Volt-Amp-Hour Capacity
324

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Physical

Maximum Height
220MM, 22.0CM
Maximum Width
145MM, 14.5CM
Maximum Depth
400MM, 40.0CM
Net Weight
13.5KG
Shipping weight
14.5KG
Shipping Height
340MM, 34.0CM
Shipping Width
235MM, 23.5CM
Shipping Depth
478MM, 47.8CM
Color
Black
Pallet Dimensions
47.24 x 39.37 x 76.85inches
Pallet Weight
1686.53lbs.
Units per Pallet
50.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 914.4meters
Storage Temperature
-20 - 60 °C
Storage Elevation
0 - 4572meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services