APC Replacement Battery Cartridge #88J

APC Replacement Battery Cartridge #88J Front Left
APC Replacement Battery Cartridge #88J Front Left
APC Replacement Battery Cartridge #88J Front Left
APC Replacement Battery Cartridge #88J Front Left
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

View Product Overview
Our Partners

APCRBC88J Features

Key Features

Rack Height
1U
APC Replacement Battery Cartridge #88J
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Replacement Battery Cartridges Features & Benefits

Convenience

Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.

Compatiblity

Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.

Product Distribution

Japan

Technical Specifications

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cartridge

Physical

Maximum Height
38MM, 3.8CM
Maximum Width
207MM, 20.7CM
Maximum Depth
483MM, 48.3CM
Net Weight
10.45KG
Shipping weight
11.36KG
Shipping Height
152MM, 15.2CM
Shipping Width
305MM, 30.5CM
Shipping Depth
610MM, 61.0CM

Conformance

Standard warranty
30 days

Sustainable Offer Status

RoHS
Compliant

Options

Services