APC Replacement Battery Cartridge #55J for Japan

APC Replacement Battery Cartridge #55J for Japan Front Left
APC Replacement Battery Cartridge #55J for Japan Front Left
APC Replacement Battery Cartridge #55J for Japan Front Left
APC Replacement Battery Cartridge #55J for Japan Front Left
Green Premium™
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: All required connectors, Authorized return service (ARS) tag (currently available in the US only), Battery recycling guide, Installation guide, Reusable ...

View Product Overview
Our Partners

RBC55J Features

APC Replacement Battery Cartridge #55J for Japan
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Authorized return service (ARS) tag (currently available in the US only), Battery recycling guide, Installation guide, Reusable packaging

Replacement Battery Cartridges Features & Benefits

Convenience

Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.

Compatiblity

Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.

Product Distribution

Japan

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1

Physical

Maximum Height
173MM, 17.3CM
Maximum Width
142MM, 14.2CM
Maximum Depth
183MM, 18.3CM
Net Weight
24.27KG
Shipping weight
26.68KG
Shipping Height
277MM, 27.7CM
Shipping Width
295MM, 29.5CM
Shipping Depth
538MM, 53.8CM
Color
Black
Units per Pallet
18.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
30 days

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services