APC REPLACEMENT Battery CARTRIDGE #7 LL

APC REPLACEMENT Battery CARTRIDGE #7 LL Front Left
APC REPLACEMENT Battery CARTRIDGE #7 LL Front Left
APC REPLACEMENT Battery CARTRIDGE #7 LL Front Left
APC REPLACEMENT Battery CARTRIDGE #7 LL Front Left
Green Premium™
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: All required connectors, Battery recycling guide, Installation Guide, Reusable packaging

View Product Overview
Our Partners

RBC7L Features

APC REPLACEMENT Battery CARTRIDGE #7 LL
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation Guide, Reusable packaging

Replacement Battery Cartridges Features & Benefits

Compatiblity

Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.

Convenience

Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.

Product Distribution

Japan

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
Replacement battery cartridge note
Flame Retardant, Long Life
RBC Quantity
1

Physical

Maximum Height
173MM, 17.3CM
Maximum Width
152MM, 15.2CM
Maximum Depth
183MM, 18.3CM
Net Weight
11.68KG
Shipping weight
12.41KG
Shipping Height
259MM, 25.9CM
Shipping Width
262MM, 26.2CM
Shipping Depth
290MM, 29.0CM
Units per Pallet
36.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Standard warranty
30 days

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services