APC Mobile Power Pack, 10000mAh Li-polymer, White ( India)

APC Mobile Power Pack, 10000mAh Li-polymer, White ( India) Front Left
APC Mobile Power Pack, 10000mAh Li-polymer, White ( India) Front Left
APC Mobile Power Pack, 10000mAh Li-polymer, White ( India) Front Left
APC Mobile Power Pack, 10000mAh Li-polymer, White ( India) Detailed
APC Mobile Power Pack, 10000mAh Li-polymer, White ( India) Front Left
APC Mobile Power Pack, 10000mAh Li-polymer, White ( India) Detailed
  • Portable power for mobile devices.

  • Includes: USB Power Adapter, User Manual

View Product Overview

M10WH-IN Features

APC Mobile Power Pack, 10000mAh Li-polymer, White ( India)
Portable power for mobile devices.
Includes: USB Power Adapter, User Manual
  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.

Mobile Power Packs Features & Benefits

Convenience

LED battery charge indicator
Push-button activated LED display provides battery charge status.

Availability

Efficient charging
Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.

Compatibility

Mobile device compatible
Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.

Product Distribution

India

Output

Battery Capacity (mAh)
10000
Battery Output Voltage
5V

Input

Nominal Input Voltage
5V
Input Power
8.0Watts

Batteries & Runtime

Battery type
Lithium Polymer
Battery mounting
--
Expected Battery Life (years)
--
Battery Design Life
--
Battery Service Life
--
Battery Volt-Amp-Hour Capacity
37

Physical

Maximum Height
146MM, 14.65CM
Maximum Width
88MM, 8.89CM
Maximum Depth
13MM, 1.35CM
Net Weight
0.27KG
Shipping weight
0.34KG
Shipping Height
230MM, 23.0CM
Shipping Width
128MM, 12.8CM
Shipping Depth
22MM, 2.2CM
Color
White
Units per Pallet
864.0

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 (no %
Operating Elevation
0-900meters
Storage Temperature
0 - 50 °C
Storage Relative Humidity
0 - 95 (no %
Storage Elevation
0-900meters

Conformance

Approvals
BSMI, CE Mark, EN/IEC 60950-1, FCC Part 15 Class B
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Battery Directive
Compliant

Options

Services