Our Brands

APC Line-R 500VA Automatic Voltage Regulator, 3 India Outlets, 230V

APC Line-R 500VA Automatic Voltage Regulator, 3 India Outlets, 230V Front Left
APC Line-R 500VA Automatic Voltage Regulator, 3 India Outlets, 230V Front Left
APC Line-R 500VA Automatic Voltage Regulator, 3 India Outlets, 230V Front Left
APC Line-R 500VA Automatic Voltage Regulator, 3 India Outlets, 230V Front Straight
APC Line-R 500VA Automatic Voltage Regulator, 3 India Outlets, 230V Miscellaneous
APC Line-R 500VA Automatic Voltage Regulator, 3 India Outlets, 230V Front Left
APC Line-R 500VA Automatic Voltage Regulator, 3 India Outlets, 230V Front Straight
APC Line-R 500VA Automatic Voltage Regulator, 3 India Outlets, 230V Miscellaneous
  • Automatic voltage regulation for protection against brownouts and overvoltages.

  • Includes: User Manual

View Product Overview
Our Partners
Replacement battery
User replaceable battery not available

LSW500-IN Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (250 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
250 Watts / 500VA
Output Connections
(3) India 2/3-pin 6A (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
India 3-pin 6A
Cord Length
1meters
APC Line-R 500VA Automatic Voltage Regulator, 3 India Outlets, 230V
Automatic voltage regulation for protection against brownouts and overvoltages.
Includes: User Manual
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.

Line-R Features & Benefits

Protection

Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.

Convenience

Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Product Distribution

India

Technical Specifications

Output

Max Configurable Power (Watts)
250 Watts / 500VA

Input

Input frequency
50 Hz +/- 5 Hz
Input voltage range for main operations
160 - 285V
Number of Power Cords
1

Surge Protection and Filtering

Surge energy rating
148Joules

Physical

Maximum Height
95MM, 9.5CM
Maximum Width
180MM, 18.0CM
Maximum Depth
119MM, 11.9CM
Net Weight
1.6KG
Shipping weight
1.6KG
Shipping Height
95MM, 9.5CM
Shipping Width
180MM, 18.0CM
Shipping Depth
119MM, 11.9CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0-900meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 90 %
Storage Elevation
0-900meters
Audible noise at 1 meter from surface of unit
40.0dBA

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services