APC Essential Surge Protector 4 Outlets, 230V, Universal Sockets

APC Essential Surge Protector 4 Outlets, 230V, Universal Sockets Front Left
APC Essential Surge Protector 4 Outlets, 230V, Universal Sockets Front Left
APC Essential Surge Protector 4 Outlets, 230V, Universal Sockets Front Left
APC Essential Surge Protector 4 Outlets, 230V, Universal Sockets Front Left
  • Professional-grade Electrical Surge Protection for Computers and Electronics

View Product Overview

P4-IN Features

APC Essential Surge Protector 4 Outlets, 230V, Universal Sockets
Professional-grade Electrical Surge Protection for Computers and Electronics
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Home/Office Features & Benefits

Protection

Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Convenience

Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Adjustable Cable Management
Keeps cords and cables neat and organized.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.

Product Distribution

India

Output

Number of Outlets
4.0
Receptacle Style
Universal

Input

Input frequency
50/60 Hz
Input Connections
India 3-pin 6A
Cord Length
1.52meters

Surge Protection and Filtering

Surge energy rating
300Joules
Peak Current Common Mode
6.5kAmps

Physical

Maximum Height
36MM, 3.65CM
Maximum Width
62MM, 6.2CM
Maximum Depth
285MM, 28.5CM
Net Weight
0.4KG
Shipping weight
0.5KG
Shipping Height
46MM, 4.6CM
Shipping Width
160MM, 16.0CM
Shipping Depth
383MM, 38.3CM
Color
White
Master Carton Units
10.0
Master Carton Weight
8.0
SCC Codes
2073130431748 1

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-900meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
Limited Lifetime Warranty

Options

Services