APC Back-UPS 1100VA, 230V, without auto shutdown software, India

APC Back-UPS 1100VA, 230V, without auto shutdown software, India Front Left
APC Back-UPS 1100VA, 230V, without auto shutdown software, India Front Left
APC Back-UPS 1100VA, 230V, without auto shutdown software, India Front Left
APC Back-UPS 1100VA, 230V, without auto shutdown software, India Front Right
APC Back-UPS 1100VA, 230V, without auto shutdown software, India Front Straight
APC Back-UPS 1100VA, 230V, without auto shutdown software, India Back
APC Back-UPS 1100VA, 230V, without auto shutdown software, India Front Left
APC Back-UPS 1100VA, 230V, without auto shutdown software, India Front Right
APC Back-UPS 1100VA, 230V, without auto shutdown software, India Front Straight
APC Back-UPS 1100VA, 230V, without auto shutdown software, India Back
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User Manual, Warranty card

View Product Overview
Our Partners

BX1100C-IN Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (660W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
660Watts / 1.1kVA
Output Connections
(1) India 2/3-pin 6A (Surge Protection)
(4) India 2/3-pin 6A (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
India 3-pin 6A
Cord Length
1.52meters
APC Back-UPS 1100VA, 230V, without auto shutdown software, India
Battery Backup & Surge Protector for Electronics and Computers
Includes: User Manual, Warranty card
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Battery charging indicator
    Lets you know when your battery is charging and when it is fully charged.
  • Battery Saver
    Extends battery life by preventing unnecessary discharges while the UPS is on battery.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Fast battery charging capability
    Allows for reduced battery recharge time, prevents disturbances on the distribution system by correcting the power factor, protects the battery against damage caused by deep discharge and provides backfeed protection.
  • Generator compatibility
    Allows you to recharge your battery while on generator power.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.

Back-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Product Distribution

India

Technical Specifications

Output

Max Configurable Power (Watts)
660Watts / 1.1kVA
Efficiency at Full Load
72.0 %
Output Frequency (sync to mains)
50 Hz
Topology
Line Interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
10ms typical : 12ms maximum

Input

Input frequency
45 - 65 Hz (auto sensing)
Input voltage range for main operations
145 - 290V
Number of Power Cords
1
Efficiency at Full Load
72.0 %

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
6hour(s)
Battery Charge Power (Watts)
29Watts
Battery Volt-Amp-Hour Capacity
173

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
255Joules

Physical

Maximum Height
282MM, 28.2CM
Maximum Width
132MM, 13.2CM
Maximum Depth
259MM, 25.9CM
Net Weight
8.98KG
Shipping weight
10.21KG
Shipping Height
394MM, 39.4CM
Shipping Width
203MM, 20.3CM
Shipping Depth
384MM, 38.4CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
BIS Approved
Standard warranty
1 year repair or replace

Sustainable Offer Status

REACH
REACH: Contains No SVHCs

Options

Services