APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India

APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Front Left
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Front Left
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Front Left
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Front Left
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Front Left
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Packaging
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Packaging
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Front Left
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Front Left
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Front Left
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Packaging
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India Packaging
Green Premium™
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User Manual, Warranty card

View Product Overview

BR1100CI-IN Features

Key Features

Output power capacity
660Watts / 1.1kVA
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Indian/South African BS 546A
Cord Length
1.48meters
APC Back-UPS 1100, 230V, BS546A, without auto shutdown software, India
Battery Backup & Surge Protector for Electronics and Computers
Includes: User Manual, Warranty card
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Replace Battery LED
    An external Replace Battery LED informs the end-user that the battery needs to be replaced.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.

Back-UPS Features & Benefits

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing Features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Availability

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Product Distribution

Bangladesh, India, Sri Lanka

Output

Max Configurable Power (Watts)
660Watts / 1.1kVA
Topology
Line Interactive
Maximum Output Current
10

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
175 - 295V
Input voltage adjustable range for mains operation
160 - 286V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
10hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 4
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
180

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
441Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
222MM, 22.2CM
Maximum Width
132MM, 13.2CM
Maximum Depth
356MM, 35.6CM
Net Weight
11.0KG
Shipping weight
13.5KG
Shipping Height
310MM, 31.0CM
Shipping Width
244MM, 24.4CM
Shipping Depth
450MM, 45.0CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
310MM
Master Carton Units
1.0
Master Carton Weight
13.5
Units per Pallet
40.0
SCC Codes
1073130425013 2

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
180.0BTU/hr

Conformance

Approvals
CE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services