Our Brands

APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India

APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India Front Left
APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India Front Left
APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India Front Left
APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India Front Right
APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India Front Straight
APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India Back
APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India Front Left
APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India Front Right
APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India Front Straight
APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India Back
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual, Warranty card

View Product Overview
Replacement battery
User replaceable battery not available

BX1000UXI Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (600 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
600 Watts / 1.0kVA
Output Connections
(4) India 2/3-pin 6A (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
India 3-pin 6A
Cord Length
0.5meters
APC Back-UPS 1000VA Without Battery with Selectable Charger and Flooded/SMF compatible, 230V, India
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual, Warranty card

Back-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

India

Technical Specifications

Output

Max Configurable Power (Watts)
600 Watts / 1.0kVA
Efficiency at Full Load
92.0 %
Output Frequency (sync to mains)
50 Hz +/- 1 Hz Unsynchronised
Topology
Square
Waveform type
Stepped approximation to a sinewave
Transfer Time
8 ms typical : 12 ms maximum

Input

Input frequency
40 - 70 Hz
Efficiency at Full Load
92.0 %

Batteries & Runtime

Battery type
External battery system

Communications & Management

Control panel
LED Status display with on line : on battery

Physical

Maximum Height
220MM, 22.0CM
Maximum Width
145MM, 14.5CM
Maximum Depth
392MM, 39.2CM
Net Weight
9.3KG
Shipping weight
10.2KG
Shipping Height
335MM, 33.5CM
Shipping Width
235MM, 23.5CM
Shipping Depth
477MM, 47.7CM
Master Carton Weight
0.7
Pallet Dimensions
47.24 x 39.37 x 4.96inches
Pallet Weight
41.89lbs.

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 914.4meters
Storage Temperature
0 - 45 °C
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
50.0dBA

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services