APC BACK-UPS ES 650VA 230V INDIA

APC BACK-UPS ES 650VA 230V INDIA Front Left
APC BACK-UPS ES 650VA 230V INDIA Front Left
APC BACK-UPS ES 650VA 230V INDIA Front Left
APC BACK-UPS ES 650VA 230V INDIA Front Left
APC BACK-UPS ES 650VA 230V INDIA Front Left
APC BACK-UPS ES 650VA 230V INDIA Front Right
APC BACK-UPS ES 650VA 230V INDIA Front Straight
APC BACK-UPS ES 650VA 230V INDIA Miscellaneous
APC BACK-UPS ES 650VA 230V INDIA Front Left
APC BACK-UPS ES 650VA 230V INDIA Front Left
APC BACK-UPS ES 650VA 230V INDIA Front Left
APC BACK-UPS ES 650VA 230V INDIA Front Right
APC BACK-UPS ES 650VA 230V INDIA Front Straight
APC BACK-UPS ES 650VA 230V INDIA Miscellaneous
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: CD with software, Installation guide, USB cable, User manual

View Product Overview

BE650Y-IN Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (390W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
390Watts / 650VA
Output Connections
(3) India 2/3-pin 6A (Battery Backup)
(1) India 2/3-pin 6A (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
India 3-pin 6A
Cord Length
1.8meters
APC BACK-UPS ES 650VA 230V INDIA
Battery Backup & Surge Protector for Electronics and Computers
Includes: CD with software, Installation guide, USB cable, User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Product Distribution

India

Technical Specifications

Output

Max Configurable Power (Watts)
390Watts / 650VA
Output Frequency (sync to mains)
47 - 63 Hz Sync to mains, 50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
5hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Charge Power (Watts)
27Watts
Battery Volt-Amp-Hour Capacity
134

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
180Joules
Data Line Protection
RJ11 analog phone line for phone/fax/modem/DSL
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
122MM, 12.2CM
Maximum Width
287MM, 28.7CM
Maximum Depth
205MM, 20.5CM
Net Weight
7.14KG
Shipping weight
7.9KG
Shipping Height
162MM, 16.2CM
Shipping Width
405MM, 40.5CM
Shipping Depth
260MM, 26.0CM
Color
Charcoal
Master Carton Units
1.0
Units per Pallet
80.0
SCC Codes
10731304229923

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
43.0BTU/hr

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services