APC BACK-UPS 800VA 230V INDIA

APC BACK-UPS 800VA 230V INDIA Front Left
APC BACK-UPS 800VA 230V INDIA Front Left
APC BACK-UPS 800VA 230V INDIA Front Left
APC BACK-UPS 800VA 230V INDIA Front Left
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: Installation guide, User manual, Warranty card

View Product Overview
Our Partners

BE800-IND Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (480W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
480 Watts / 800VA
Output Connections
(3) India 3-pin 6A (Battery Backup)
(1) India 3-pin 6A (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
India 3-pin 6A
APC BACK-UPS 800VA 230V INDIA
Battery Backup & Surge Protector for Electronics and Computers
Includes: Installation guide, User manual, Warranty card
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Product Distribution

India

Technical Specifications

Output

Max Configurable Power (Watts)
480 Watts / 800VA
Efficiency at Full Load
95.0 %
Output Frequency (sync to mains)
47 - 63 Hz Sync to mains, 50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave

Input

Input frequency
50 Hz +/- 3 Hz
Number of Power Cords
1
Efficiency at Full Load
95.0 %

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 4
Battery Charge Power (Watts)
17 Watts

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and building wiring fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
160Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
130MM, 13.0CM
Maximum Width
220MM, 22.0CM
Maximum Depth
290MM, 29.0CM
Net Weight
9.0KG
Shipping weight
10.0KG
Shipping Height
170MM, 17.0CM
Shipping Width
270MM, 27.0CM
Shipping Depth
410MM, 41.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 45 °C
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
43.0BTU/hr

Conformance

Approvals
BIS
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services