APC BACK-UPS 700VA 230V INDIA

APC BACK-UPS 700VA 230V INDIA Front Left
APC BACK-UPS 700VA 230V INDIA Front Left
APC BACK-UPS 700VA 230V INDIA Front Left
APC BACK-UPS 700VA 230V INDIA Front Straight
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: USB cable, User Manual, Warranty card

View Product Overview
Our Partners

BE700Y-IND Features

APC BACK-UPS 700VA 230V INDIA
Battery Backup & Surge Protector for Electronics and Computers
Includes: USB cable, User Manual, Warranty card
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Marketing Features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

India

Output

Output power capacity
420Watts / 700VA
Max Configurable Power (Watts)
420Watts / 700VA
Nominal Output Voltage
230V
Efficiency at Full Load
95.0 %
Output Frequency (sync to mains)
47 - 63 Hz
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Topology
Line Interactive
Waveform type
Stepped approximation to a sinewave

Input

Nominal Input Voltage
230V
Input frequency
50 Hz +/- 3 Hz
Input Connections
India 3-pin 6A
Cord Length
1meters
Number of Power Cords
1
Efficiency at Full Load
95.0 %

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
6hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 4
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
108

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
160Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
130MM, 13.0CM
Maximum Width
220MM, 22.0CM
Maximum Depth
290MM, 29.0CM
Net Weight
7.8KG
Shipping weight
9.0KG
Shipping Height
170MM, 17.0CM
Shipping Width
270MM, 27.0CM
Shipping Depth
410MM, 41.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 %
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
42.68BTU/hr

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services