APC 120Ah (C20 rating) Flooded Flat Plate Battery

APC 120Ah (C20 rating) Flooded Flat Plate Battery Front Left
APC 120Ah (C20 rating) Flooded Flat Plate Battery Front Left
APC 120Ah (C20 rating) Flooded Flat Plate Battery Front Left
APC 120Ah (C20 rating) Flooded Flat Plate Battery Front Left
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: User Manual, Warranty card

View Product Overview

APCBAT120AHFL Features

APC 120Ah (C20 rating) Flooded Flat Plate Battery
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: User Manual, Warranty card

Replacement Battery Cartridges Features & Benefits

Compatiblity

Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.

Convenience

Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.

Product Distribution

India

Technical Specifications

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery type
Flat Plate
Battery mounting
Enclosed battery cabinet
Expected Battery Life (years)
2 - 4
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
1440

Physical

Maximum Height
300MM, 30.0CM
Maximum Width
512MM, 51.2CM
Maximum Depth
182MM, 18.2CM
Net Weight
24.1KG
Shipping weight
785.0KG
Shipping Height
1400MM, 140.0CM
Shipping Width
840MM, 84.0CM
Shipping Depth
1080MM, 108.0CM
Color
White
Units per Pallet
30.0

Environmental

Operating Temperature
20 - 30 °C
Operating Relative Humidity
5 - 95 %
Storage Temperature
20 - 30 °C
Storage Relative Humidity
5 - 95 %

Conformance

Standard warranty
18 months repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services