Our Brands

NETWORK MANAGEMENT CARD EX

NETWORK MANAGEMENT CARD EX Front Left
NETWORK MANAGEMENT CARD EX Front Left
NETWORK MANAGEMENT CARD EX Front Left
NETWORK MANAGEMENT CARD EX Front Left
NETWORK MANAGEMENT CARD EX Front Right
NETWORK MANAGEMENT CARD EX Miscellaneous
NETWORK MANAGEMENT CARD EX Front Left
NETWORK MANAGEMENT CARD EX Front Left
NETWORK MANAGEMENT CARD EX Front Right
NETWORK MANAGEMENT CARD EX Miscellaneous
Green Premium™
RoHS
  • Remote monitoring and control of an individual UPS by connecting it directly to the network.

  • Includes: CD with software, User manual

View Product Overview

AP9617 Features

NETWORK MANAGEMENT CARD EX
Remote monitoring and control of an individual UPS by connecting it directly to the network.
Includes: CD with software, User manual
  • Telnet management
    Full-featured UPS management via a Telnet Console.

UPS Network Management Cards Features & Benefits

Manageability

Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Scheduled shutdown and reboot
Customize shut down and reboot of connected equipment and UPSs.

Marketing features

Remote device management
Enable management of your UPS by connecting it directly to the network.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.

Availability

Reboot equipment remotely
Saves dispatching technicians to remote locations.

Protection

Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Network Shutdown
Reliable network-based shutdown of multiple servers
Password Security
User-selectable password with strong password rules and reset password mechanism.

Total cost of Ownership

Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.

Product Distribution

Switzerland, Czech Republic, Israel, Japan, Slovakia

Technical Specifications

Physical

Maximum Height
37MM, 3.7CM
Maximum Width
115MM, 11.5CM
Maximum Depth
122MM, 12.2CM
Net Weight
0.14KG
Shipping weight
0.91KG
Shipping Height
50MM, 5.0CM
Shipping Width
165MM, 16.5CM
Shipping Depth
230MM, 23.0CM
Color
Black
Units per Pallet
672.0

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
BSMI, C-Tick, CE, EN 55022 class A, EN 55024, FCC part 15 class A, VCCI
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services