Our Brands

Easy Rack 600mm/42U/1200mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black

Easy Rack 600mm/42U/1200mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Front Left
Easy Rack 600mm/42U/1200mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Front Left
Easy Rack 600mm/42U/1200mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Front Left
Easy Rack 600mm/42U/1200mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Back
Easy Rack 600mm/42U/1200mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Front Left
Easy Rack 600mm/42U/1200mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black Back
RoHS
  • Easy Racks are reliable and affordable IT enclosures with a proven design and essential features which is suitable for server rack and network rack applications ...

  • Includes: Baying hardware, Doors, Key(s), Leveling feet, Mounting hardware, Pre-installed casters

View Product Overview

ER6220 Features

Key Features

Rack Height
42U
Rack Width
19"
Easy Rack 600mm/42U/1200mm , with Roof, castors,feet and 4 Brackets, No Side panels,Bottom, black
Easy Racks are reliable and affordable IT enclosures with a proven design and essential features which is suitable for server rack and network rack applications, and edge computing applications.
Includes: Baying hardware, Doors, Key(s), Leveling feet, Mounting hardware, Pre-installed casters

Product Distribution

Austria, Belgium, Bulgaria, Switzerland, Serbia and Montenegro, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Italy, Lithuania, Latvia, Macedonia, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, Ukraine

Technical Specifications

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1200MM, 120.0CM
Net Weight
77.6KG
Shipping weight
85.0KG
Shipping Height
2120MM, 212.0CM
Shipping Width
1250MM, 125.0CM
Shipping Depth
650MM, 65.0CM
Color
Black
Maximum Mounting Depth
1041.0MM, 104.14CM
Minimum Mounting Depth
191.0MM, 19.05CM
Front Door
18.0gauge
Vertical Posts
16.0gauge
Rear Door
19.0gauge
Weight Capacity (static load)
1199.75KG
Weight Capacity (dynamic load)
599.65KG

Conformance

Approvals
EIA-310E, UL 2416, UL 60950-1
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services