Our high-performance IT Rack for data centers, server rooms & wiring closets
AR3307SP2X561
Our high-performance IT Rack for data centers, server rooms & wiring closets
AR3157X544
AR3357X544
Air distribution systems for power dense racks and low pressure areas
AR7747
Air distribution systems for power dense racks and low pressure areas
AR3387GX617
AR3187GX617
AR3357W1X879
AR3357W2X879
NetShelter SX Networking Enclosure expands Schneider Electric's superior IT enclosure line with improved support for high density networking applications. Integrated high density cable managers and improved cable access roof provide support for large cable bundles. When combined with the Side Airflow Duct Kit, the Networking Enclosure ensures complete isolation of cold intake and hot exhaust air for large switches and SAN directors.
AR3147X266
NetShelter SX Networking Enclosure expands Schneider Electric's superior IT enclosure line with improved support for high density networking applications. Integrated high density cable managers and improved cable access roof provide support for large cable bundles. When combined with the Side Airflow Duct Kit, the Networking Enclosure ensures complete isolation of cold intake and hot exhaust air for large switches and SAN directors.
AR3357X656
AR3357X652
AR3357WX821
AR3357WX820
AR3357SPO3X762
AR3357SPO1X762
AR3357SPO4X762
AR3357SPO5X762
AR3157X655
Enables users to mount equipment with different depths in a 48U, 750 mm enclosure.
AR7578
Enables users to mount equipment with different depths in a 48U, 750 mm enclosure.
Rack system components that can be added to existing racks if requirements change.
AR7157
Rack system components that can be added to existing racks if requirements change.
Rack system components that can be added to existing racks if requirements change.
AR7057
Rack system components that can be added to existing racks if requirements change.
Rack system components that can be added to existing racks if requirements change.
AR7057A
Rack system components that can be added to existing racks if requirements change.
AR3307W1X879
AR3307W2X879
AR3307GX617