Our Brands

Piping kit Bottom Connection 600mm

No product image
No product image
  • Close-coupled, chilled water cooling for medium to large data centers

  • Includes: Installation guide

View Product Overview

EAC009 Features

Piping kit Bottom Connection 600mm
Close-coupled, chilled water cooling for medium to large data centers
Includes: Installation guide
  • Top or Bottom Piping Connections
    The unit includes both top and bottom piping connections.

Easy Cooling Row CW Features & Benefits

Total cost of Ownership

Capacity Control
Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Adaptability

Dual power inputs
(Optional) Dual power supplies for incoming power redundancy
Flexibility
Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active Airflow Control
Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
Casters
Provides flexibility to move the unit to wherever cooling is required.
Redundant fans
In the event of fan failure, redundant fans will provide increased airflow.
Top and bottom chilled water connections
Provide flexibilty in installation based on the constraints of a given area.

Serviceability

Washable filters
Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Microprocessor controller
The system is controlled by a microprocessor, with an 80-character LCD backlit alphanumeric display, that provides communication and alarm indication.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Net Weight
2.37KG
Shipping weight
2.71KG
Shipping Height
65MM, 6.5CM
Shipping Width
135MM, 13.5CM
Shipping Depth
615MM, 61.5CM

Options

Services