Service Pack 3 Year Warranty Extension (for new product purchases)

Service Pack 3 Year Warranty Extension (for new product purchases) Front Left
Service Pack 3 Year Warranty Extension (for new product purchases) Front Left
Service Pack 3 Year Warranty Extension (for new product purchases) Front Left
Service Pack 3 Year Warranty Extension (for new product purchases) Front Left
Service Pack 3 Year Warranty Extension (for new product purchases) Front Left
Service Pack 3 Year Warranty Extension (for new product purchases) Back
Service Pack 3 Year Warranty Extension (for new product purchases) Front Left
Service Pack 3 Year Warranty Extension (for new product purchases) Front Left
Service Pack 3 Year Warranty Extension (for new product purchases) Front Left
Service Pack 3 Year Warranty Extension (for new product purchases) Back
  • Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

View Product Overview

WBEXTWAR3YR-SP-04 Features

Service Pack 3 Year Warranty Extension (for new product purchases)
Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Extended Warranties Features & Benefits

Convenience

Free shipping
Our Extended Warranty program offers you free shipping, making sure you get the replacements you need with no additional expense.
Warranty Duration Options
Multi-year protection options available to meet your business requirements
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Parts included
Replacement parts & components are included with some service contracts. Please see the statement of work for service specifics.

Product Distribution

United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Aruba, Bosnia and Herzegovina, Barbados, Belgium, Bahrain, Bermuda, Bolivia, Bahamas, Belize, Canada, Switzerland, Chile, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Egypt, Spain, Finland, France, United Kingdom, Grenada, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Saint Kitts And Nevis, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Lithuania, Luxembourg, Latvia, Macedonia, Malta, Mexico, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Suriname, El Salvador, Turkey, Trinidad and Tobago, Tanzania, Uganda, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Yemen

Technical Specifications

Physical

Maximum Height
162MM, 16.2CM
Maximum Width
159MM, 15.9CM
Maximum Depth
5MM, 0.5CM
Net Weight
0.09KG
Shipping weight
0.11KG
Shipping Height
241MM, 24.1CM
Shipping Width
318MM, 31.8CM
Shipping Depth
6MM, 0.6CM

Options

Services