Our Brands

Depth adaptor 300mm 1070mm to 1200mm

No product image
No product image
  • Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

View Product Overview

EAC020 Features

Depth adaptor 300mm 1070mm to 1200mm
Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Product Distribution

United Arab Emirates, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Philippines, Poland, Portugal, Romania, Russia, Saudi Arabia, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Physical

Maximum Height
1955MM, 195.5CM
Maximum Width
300MM, 30.0CM
Maximum Depth
170MM, 17.0CM
Net Weight
6.8KG

Options

Services