Our Brands

APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package

APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Left
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Left
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Left
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Left
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Left
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Right
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Straight
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Back
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Left
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Left
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Left
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Right
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Front Straight
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Back
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Application
RoHS
  • High density, double-conversion on-line power protection with scalable runtime.

  • Includes: CD with software, Installation guide, Rack mounting brackets, Rack mounting hardware, Rack mounting support rails, Temperature probe, USB cable, Warranty ...

View Product Overview

SRT6KRMXLI-6W Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (6000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
6.0kWatts / 6.0kVA
Rack Height
4U
Output Connections
(4) IEC 60320 C19 (Battery Backup)
(1) Hard wire 3-wire (H N + E) (Battery Backup)
(2) IEC Jumpers (Battery Backup)
(6) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire (1P + N + E)
APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package
High density, double-conversion on-line power protection with scalable runtime.
Includes: CD with software, Installation guide, Rack mounting brackets, Rack mounting hardware, Rack mounting support rails, Temperature probe, USB cable, Warranty card, Web/SNMP management card
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Smart-UPS On-Line Features & Benefits

Availability

Scalable runtime
Allows additional run time to be quickly added as needed.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Adaptability

Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Marketing features

Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.

Manageability

InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
LED status indicators
Quickly understand unit and power status with visual indicators.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serial connectivity
Provides management of the UPS via a serial port.
SmartSlot
Customize UPS capabilities with management cards.

Product Distribution

Austria, Belgium, Switzerland, Serbia and Montenegro, Czech Republic, Germany, Denmark, Spain, Finland, France, Greece, Croatia, Ireland, Iceland, Italy, Macedonia, Netherlands, Norway, Portugal, Sweden, Slovenia, Slovakia

Technical Specifications

Output

Max Configurable Power (Watts)
6.0kWatts / 6.0kVA
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
100 - 275 AdjustableV
Other Input Voltages
220 V, 240 V

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
1.5hour(s)
Nominal Battery Voltage
192 V
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
597 Watts
Extendable Run Time
1

Communications & Management

Interface Port(s)
RJ-45 10/100 Base-T, RJ-45 Serial, Smart-Slot, USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
480Joules

Physical

Maximum Height
174MM, 17.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
719MM, 71.94CM
Net Weight
60.0KG
Shipping weight
67.0KG
Shipping Height
370MM, 37.0CM
Shipping Width
610MM, 61.0CM
Shipping Depth
960MM, 96.0CM
Color
Black
Units per Pallet
6.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
1300.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, CE Mark, EAC, EN/IEC 62040-1, EN/IEC 62040-2, IRAM, RCM, VDE
Standard warranty
6 years (requires registration)

Sustainable Offer Status

RoHS
Compliant

Options

Services