APC Back-UPS 800VA, AVR, 230V, ASEAN

Share:

APC Back-UPS 800VA, AVR, 230V, ASEAN

BX800CI-MS

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Qty 1 - Detachable 1.2 m IEC power cord , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , Telephone Cable , User Manual , Warranty card

APC Back-UPS 800VA, AVR, 230V, ASEAN

Call for More Information
+1-5000-55
Includes: Qty 1 - Detachable 1.2 m IEC power cord , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , Telephone Cable , User Manual , Warranty card

BX800CI-MS Features

APC Back-UPS 800VA, AVR, 230V, ASEAN

  • APC USB communications
    Enables communications with SMX, SMT, SRT and SURTD Smart-UPS models using historical APC proprietary USB usages.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • PowerChute Personal Edition OS Compatibility
    This software supports numerous operating systems and processors. For further information, please
    click here.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Product Distribution
Product Distribution

Bangladesh , Bolivia , Chile , Indonesia , Malaysia , Peru , Philippines , Paraguay , Thailand , Uruguay , Vietnam

Print Technical Specification

Output

  • Output power capacity
    480Watts / 800VA
  • Max Configurable Power (Watts)
    480Watts / 800VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (2) IEC 320 C13 (Battery Backup)
  • Transfer Time
    8ms typical : 12ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    IEC-320 C14, NEMA 5-15P
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    150 - 280 V
  • Number of Power Cords
    2

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    273Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection

Physical

  • Maximum Height
    215mm , 21.5CM
  • Maximum Width
    130mm , 13.0CM
  • Maximum Depth
    336mm , 33.6CM
  • Net Weight
    8.0KG
  • Shipping weight
    9.0KG
  • Shipping Height
    295mm , 29.5CM
  • Shipping Width
    245mm , 24.5CM
  • Shipping Depth
    440mm , 44.0CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    500mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    19.0
  • Units per Pallet
    24.0
  • SCC Codes
    1073130430321 0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Equipment protection policy
    No EPP for ASEAN
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

97KB

Updated On

2016-12-22

User manual for Back-UPS BX800CI-MS/ BX1100CI-MS for Sam' Club
Brochure
Title
Size
Updated On
PDF

Size

75KB

Updated On

2016-12-22

Two page brochure with top level features, benefits and specs
Title
Size
Updated On

Category

Sub-Category


APC Replacement Battery Cartridge #17

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product